Variants DMH 143-10D B-PP/V/C-X-E1U3U3XEMAG
Specifications
Others | |
---|---|
Net weight: | 54.3 kg |
Gross weight: | 70.8 kg |
Shipping volume: | 0.324 m³ |
Diaphragm Leakage Detection: | N |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Max operating pressure at 50 Hz: | 10 bar |
Maximum permissible inlet pressure: | 5 bar |
Type of inlet connection: | Connection pack |
Type of outlet connection: | Connection pack |
Size of inlet connection: | 19/27, 20/25 |
Size of outlet connection: | 19/27, 20/25 |
Technical | |
---|---|
Nominal flow rate at 50 Hz: | 143 l/h |
Number of dosing heads: | 2 |
Approvals: | CE,EAC,CNROHSEX |
Non return valve type, inlet pump 1: | Standard |
Non return valve type, outlet pump 1: | Standard |
Max viscosity: | 100 mPas |
Materials | |
---|---|
Pump housing: | Aluminium |
Dosing head, pump 1: | Plastic |
: | PP |
Dosing head, pump 2: | Plastic |
: | PP |
Valve ball: | Ceramic |
: | Al2O3 |
Valve seat: | Composite |
: | PTFE |
Valve gasket: | FKM |
: | Rubber |
Controls | |
---|---|
Type of connector: | NO PLUG |
Type of control variant: | Standard |
Frequency converter: | Not prepared for VFD |
Electrical data | |
---|---|
Power input P1: | 0.6 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 230/400 V |
Enclosure class (IEC 34-5): | IP55 |
Cable included (Yes/No): | N |
Power plug: | NO PLUG |
Product name: | DMH 143-10D B-PP/V/C-X-E1U3U3XEMAG |
Product No: | 99822047 |
EAN number: | 5713834775246 |
Price: |