Variants LME 50-160/150 A-F-A-BUBE
Specifications
Others | |
---|---|
Net weight: | 60 kg |
Gross weight: | 71 kg |
Shipping volume: | 0.13 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 140 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 140 °C |
Flange standard: | DIN |
Pipe connection: | 50 |
Pressure rating: | PN 16 |
Flange size for motor: | F115 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1740 rpm |
Rated flow: | 12 m³/h |
Rated head: | 9 m |
Actual impeller diameter: | 150 mm |
Impeller nom: | 160 mm |
Primary shaft seal: | BUBE |
Pump No: | 48068024 |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35-40 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 80B |
Rated power - P2: | 0.75 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 220-240 V |
Rated current: | 5.20-4.70 A |
Cos phi - power factor: | 0.97 |
Rated speed: | 215-1690 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 86785104 |
Product name: | LME 50-160/150 A-F-A-BUBE |
Product No: | 48066224 |
Price: |