Variants UPE 25-40 A 180
Specifications
Others | |
---|---|
Net weight: | 3.5 kg |
Gross weight: | 4.3 kg |
Shipping volume: | 0.006 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 15 .. 95 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Maximum operating pressure: | 10 bar |
Pipe connection: | G 1 1/2 |
Port-to-port length: | 180 mm |
Technical | |
---|---|
Head max: | 40 dm |
TF class: | 110 |
Approvals on nameplate: | CE |
Air separator: | pump housing with air separator |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | ASTM 30 B |
Impeller: | Composite, PES |
Controls | |
---|---|
Pos term box: | 9H |
Electrical data | |
---|---|
Power input - P1: | 20 .. 60 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230-240 V |
Maximum current consumption: | 0.18 .. 0.26 A |
Capacitor size - run: | 2 µF |
Enclosure class (IEC 34-5): | IP42 |
Insulation class (IEC 85): | H |
Motor protec: | NONE |
Thermal protec: | Impedance protected |
Product name: | UPE 25-40 A 180 |
Product No: | 59544094 |
EAN number: | 5708601064708 |
Price: |