Variants MTH 12-70/3 A-W-A-AUUV
Specifications
Others | |
---|---|
Net weight: | 51 kg |
Gross weight: | 53.3 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 25 bar |
Max pressure at stated temp: | 8 bar / 90 °C |
Type of connection: | Rp |
Size of outlet connection: | 1 1/4 inch |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 208 l/min |
Rated head: | 73 m |
Chambers: | 7 |
Impellers: | 3 |
Code for shaft seal: | AUUV |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN 1561 EN-GJL-200 |
: | ASTM A48-25B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Power input P1: | 5678 W |
Mains frequency: | 60 Hz |
Phases: | 3 |
Rated voltage: | 220-277 D/380-480 Y V |
Rated current: | 15.8/9.14 A |
Starting current: | 800-1200 % |
Cos phi: | 0.92-0.85 |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Built-in motor protection: | NONE |
Product name: | MTH 12-70/3 A-W-A-AUUV |
Product No: | 45941673 |
Price: |