Variants MTH4-50/1 A-W-A-AQQV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 10.9 kg |
Gross weight: | 11.9 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 10 bar / 90 °C |
Type of connection: | Rp |
Size of outlet connection: | 3/4 inch |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 83.3 l/min |
Rated head: | 6.4 m |
Chambers: | 5 |
Impellers: | 1 |
Code for shaft seal: | AQQV |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN 1561 EN-GJL-200 |
: | ASTM A48-25B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Frame size: | MG71B2-C |
Rated power - P2: | 0.55 kW |
Mains frequency: | 50 Hz |
Phases: | 3 |
Rated voltage: | 220-240 D/380-415 Y V |
Rated current: | 2,44-2,7/1,42-1,54 A |
Maximum current consumption: | 3,2-3,15/1,86-1,84 A |
Starting current: | 540-510 % |
Rated speed: | 2835 rpm |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Built-in motor protection: | NONE |
Product name: | MTH4-50/1 A-W-A-AQQV |
Product No: | 44641151 |
EAN number: | 5700395996265 |
Price: |