The Grundfos MAGNA3 circulator pump is the premium choice when system control and monitoring is key. MAGNA3 supports fieldbus by optional CIM modul...
End-suction long-coupled pumps according to EN 733
Advanced and energy efficient pressure boosting system for boosting of clean water. Available with 2-6 parallel connected pumps, Integrated advanc...
End-suction close-coupled pumps according to EN 733
End-suction close-coupled pumps according to ISO 2858
CM/CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The CM/CME...
Single-stage, in-line centrifugal pumps with mechanical shaft seal. The pumps are close-coupled, i.e. pump and motor are separate units
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
Digital dosing pumps for high precision dosing of chemicals, enabling advanced control of process and integration with system control.
The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities....