Adaptor connections to connect between hoses or hose and pipe
Electric mixers for use in dosing tanks
The injection units are used in conjunction with dosing pumps to inject and mix the dosing medium in pipe systems.
Installation kits
Multifunction valves with counter-pressure, pressure relief, anti-siphoning and safety valve function
Pressure loading valves for constant pressure on the pump dischange side
Pressure relief valves open in case of too high pressure on the pump discharge side
Rigid suction lines with or without dual level switch
Cables and plugs for external control and level sensor connection
Chemical tanks
T-pieces
Tubing / hoses
Grundfos offers a variety of services developed to help you get the most out of your pump investment. Get in touch with us to learn more.