Variants Flow sleeve
Specifications
Others | |
---|---|
Fits to following products: | SP125-SP160/MMS10000_147-170KW |
Country of origin: | NL |
Custom tariff no.: | 84139100 |
Installation | |
---|---|
Motor diameter: | 10 inch |
Materials | |
---|---|
Basic: | EN 1.4301 |
Electrical data | |
---|---|
Motor type: | MMS10000 |
Product name: | Flow sleeve |
Product No: | 96937524 |
EAN number: | 5700314112813 |
Price: | EUR 1369 |