Variants AP80.80.48.3.V.Ex
Specifications
Others | |
---|---|
Net weight: | 104 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Type of connection: | DIN |
Size of connection: | DN 80 |
Pressure rating for connection: | PN 10 |
Maximum installation depth: | 10 m |
Inst dry/wet: | S |
Technical | |
---|---|
Maximum flow: | 21.5 l/s |
Max flow: | 21.5 l/s |
Head max: | 17 m |
Type of impeller: | VORTEX |
Maximum particle size: | 80 mm |
Materials | |
---|---|
Pump: | Cast iron |
: | EN-JL1040 |
: | 35 B |
Impeller: | Cast iron |
: | EN-JL1040 |
: | 35 B |
Controls | |
---|---|
Moisture sensor: | without moisture sensors |
Electrical data | |
---|---|
Power input - P1: | 6 kW |
P2: | 4.8 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V |
Rated current: | 10 A |
Cos phi - power factor: | 0.80 |
Rated speed: | 2900 rpm |
Number of poles: | 2 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Explosion proof: | explosion-proof version |
Ex-protection standard: | EN 50014/18/19-1977(BS 5501), class EEx de IIB T4 |
Motor protec: | NONE |
Thermal protec: | external |
Length of cable: | 10 m |
Product name: | AP80.80.48.3.V.Ex |
Product No: | 96006244 |
Price: |