- Max flow
- 343 m³/h
- Head max
- 1053 m
- Liquid temperature
- 0 .. 40 °C
BMS provides improved energy savings and strengthened durability
The BMS horizontal multi-stage pump range is a selection of booster modules primarily used for reverse osmosis and ultrafiltration applications. Powered by a permanent magnet motor or an asynchronous motor, and featuring a variable frequency drive, one of the characteristics of the pump range is its high efficiency.
Naturally, everyone is interested in saving energy wherever possible. And thanks to the high efficiency of the BMS pump range, it can be done. Additionally, all its critical components are made of the toughest material, strengthening the durability of the pumps and leaving maintenance requirements at a minimum.
Get the brochure introducing the complete BMS range
Download the BMS range brochure and discover more about how industrial pressure boosting benefits from increased efficiency, reliability, durability and flexibility. The brochure also presents the most recent addition to the range – the BMS xl, which extends flow ranges up to 400 m3/h to help industry achieve their wastewater discharge reductions strategy.
Online BMSX system configuration
The packaged BMSX booster system consisting of the required high-pressure pumps, booster pumps, energy recovery device, VFDs and sensors for reverse osmosis systems up to 5000 m3/day. Try the powerful BMSX configuration engine in Grundfos Product Center and get our recommended selection showing your potential energy savings, presented in an installation illustration of the complete bundled solution, including sensors.
Watch the BMS xl animation
We’ve prepared an animation film highlighting the BMS xl, the latest edition to the BMS range which extends the flow range up to 400 m3/h. The film also presents the efficiency, reliability, durability and flexibility benefits the BMS range has for reverse osmosis applications, with easy integration into almost any water treatment system.
See what customers say about this product range
When Grundfos is a part of the solution, you get reduced energy consumption, increased comfort and unsurpassed operational reliability. Read our customers' own stories about how they benefit from the Grundfos approach to intelligence, water and energy.
Become an expert in just a few clicks
Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.
Click on a course below to start your training now.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.
Select your product
Service videos
Services
Service offerings throughout selection, installation, operation and replacement of pumps.