Variants CM 10-4 A-R-I-E-AQQE F-A-A-N
Specifications
Others | |
---|---|
Terminal box position: | 12 |
Minimum efficiency index, MEI ≥: | 0.52 |
Net weight: | 33.4 kg |
Gross weight: | 35.9 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 55 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 90 °C |
: | 10 bar / 120 °C |
Type of connection: | Rp |
Size of inlet connection: | 1 1/2 inch |
Size of outlet connection: | 1 1/2 inch |
Outlet position: | 12 |
Connect code: | R |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 10 m³/h |
Rated head: | 51.45 m |
Impellers: | 4 |
Code for shaft seal: | AQQE |
Approvals: | CE,WRAS,ACS,EAC |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | I |
Code for rubber: | E |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | IEC |
Frame size: | 100LA |
IE efficiency class: | IE2 |
Rated power - P2: | 3.2 kW |
Mains frequency: | 50 Hz |
Suitable for 50/60 Hz: | N |
Phases: | 3 |
Rated voltage: | 220-240D/380-415Y V |
Service factor: | 1.00 |
Rated current: | 11,8-11,0/6,75-6,40 A |
Starting current: | 800-880 % |
Rated speed: | 2900-2920 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Built-in motor protection: | PTC |
Cable included (Yes/No): | N |
Product name: | CM 10-4 A-R-I-E-AQQE F-A-A-N |
Product No: | 96945979 |
EAN number: | 5700314383848 |
Price: |