Variants CME 3-2 A-S-A-E-AVBE
Specifications
Others | |
---|---|
Terminal box position: | 12 |
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 14.4 kg |
Gross weight: | 17.9 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 6 bar / 90 °C |
: | 10 bar / 40 °C |
Type of connection: | NPT(F) |
Size of inlet connection: | 1 inch |
Size of outlet connection: | 1 inch |
Outlet position: | 12 |
Connect code: | S |
Technical | |
---|---|
Pump speed on which pump data are based: | 3480 rpm |
Rated flow: | 3.7 m³/h |
Rated head: | 19.5 m |
Impellers: | 2 |
Code for shaft seal: | AVBE |
Approvals: | CE,WRAS,ACS,TR,CURUS,EAC |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN 1561 EN-GJL-200 |
: | ASTM 30 B |
Impeller: | Stainless steel |
: | 1.4301 |
: | 304 |
Material code: | A |
Code for rubber: | E |
Controls | |
---|---|
Frequency converter: | Built-in |
Electrical data | |
---|---|
Frame size: | 71BA |
IE efficiency class: | 0 |
Rated power - P2: | 0.55 kW |
Mains frequency: | 60 Hz |
Suitable for 50/60 Hz: | YES |
Rated voltage: | 1 x 208-230 V |
Service factor: | 1.0 |
Rated current: | 3.90-3.50 A |
Rated speed: | 360-3400 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Product name: | CME 3-2 A-S-A-E-AVBE |
Product No: | 96935902 |
EAN number: | 5700314058098 |
Price: |