• Inline multi stage pumps

CRI

Suitable for:
  • Drip micro spray
  • Frost protection
  • Pivot pressure boosting
  • Commercial air conditioning
  • Commercial fire protection
  • Commercial heating
  • Commercial water pressure boosting
  • District cooling
  • District heating
  • Drinking water treatment
  • Irrigation
  • Industrial cooling
  • Desalination
  • Industrial heating
  • Machining
  • Industrial process water treatment
  • Industrial cleaning process
  • Industrial water supply & transfer
  • Industrial wastewater treatment & reuse
  • Solar water solutions
  • Surface water intake
  • Water distribution

Vertical, multistage centrifugal pump with suction and discharge ports on same the level. Pump materials in contact with the liquid are in stainless steel (EN 1.4301)

Max flow
29 m³/h
Head max
252 m
Liquid temperature
-20 .. 120 °C
p max
25 bar