Variants CRN 150-4-2 A-G-A-V-HBQV
Specifications
Others | |
---|---|
Net weight: | 708 kg |
Gross weight: | 822 kg |
Shipping volume: | 1.93 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 30 bar |
Max pressure at stated temp: | 30 bar / 90 °C |
: | 30 bar / 0 °C |
Type of connection: | ANSI |
Size of inlet connection: | 5 inch |
Size of outlet connection: | 5 inch |
Pressure rating for connection: | PN 40 |
Flange rating inlet: | 300 lb |
Flange size for motor: | 405TC |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 3567 rpm |
Rated flow: | 180 m³/h |
Rated head: | 105.5 m |
Maximum head: | 160 m |
Stages: | 4 |
Impellers: | 4 |
Number of reduced-diameter impellers: | 2 |
Low NPSH: | N |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HBQV |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Cooling: | TEFC |
Materials | |
---|---|
Base: | Stainless steel |
: | EN 1.4408 |
: | AISI 316 |
Impeller: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Material code: | A |
Code for rubber: | V |
Bearing: | SIC |
Support bearing: | Graflon |
Bearing: | SIC |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | NEMA |
Motor type: | BALDOR |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 75 kW |
Power (P2) required by pump: | 75 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Service factor: | 1.15 |
Rated current: | 220/110 A |
Starting current: | 841 % |
Load current: | 250/125 A |
Cos phi - power factor: | 89 |
Rated speed: | 3560 rpm |
Efficiency: | IE3 95% |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 54 Dust/Splashing |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 84Z04436 |
Product name: | CRN 150-4-2 A-G-A-V-HBQV |
Product No: | 96932764 |
EAN number: | 5700313988082 |
Price: |