CRNE

Vertical, multistage centrifugal pump with integrated frequency converter. Pump materials in contact with the liquid are in high-grade stainless steel (EN 1.4401)

Water pump product information (MEI)
Max flow
16 m³/h
Head max
252 m
Liquid temperature
-20 .. 120 °C
p max
25 bar