Variants DWK.O.13.150.110.5.0E.R
Specifications
Others | |
---|---|
Net weight: | 190 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density: | 998.2 kg/m³ |
Min. pH-value: | 4 |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pump outlet: | DN 150 |
Maximum installation depth: | 25 m |
Technical | |
---|---|
Maximum flow: | 29.8 l/s |
Max flow: | 29.8 l/s |
Head min: | 20.4 m |
Head max: | 30.4 m |
Actual impeller diameter: | 166 mm |
Type of impeller: | O |
Maximum particle size: | 13 mm |
Primary shaft seal: | SIC-SIC |
Secondary shaft seal: | CERAMIC/CARBON |
Max. hydraulic efficiency: | 60 % |
Curve tolerance: | NONE |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN 1561 EN-GJL-200 |
Impeller: | High-chrome stainless steel |
: | DIN W.-Nr. HI-CR |
Motor: | Cast iron |
: | EN1561 EN-GJL-200 |
Controls | |
---|---|
Seal sensor: | N |
Sensor type: | Y |
Electrical data | |
---|---|
Rated power - P2: | 11 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 V |
Voltage tolerance: | +10/-10 % |
Max starts per. hour: | 30 |
Rated current: | 35 A |
Rated current at 3/4 load: | 26.4 A |
Rated current at 1/2 load: | 18.6 A |
Maximum current consumption: | 35 A |
Cos phi - power factor: | 0.92 |
Cos phi - p.f. at 3/4 load: | 0.91 |
Cos phi - p.f. at 1/2 load: | 0.87 |
Rated speed: | 2850 rpm |
Motor efficiency at full load: | 89.5 % |
Motor efficiency at 3/4 load: | 90 % |
Motor efficiency at 1/2 load: | 89.2 % |
Number of poles: | 2 |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Explosion proof: | no |
Length of cable: | 10 m |
Cable type: | PNCT |
Cable size: | 4X10MM2+6X1MM2 |
Product name: | DWK.O.13.150.110.5.0E.R |
Product No: | 96922744 |
EAN number: | 5700313725328 |
Price: |