Variants Hydro Multi-E G 3 CR10-04
Specifications
Others | |
---|---|
Net weight: | 198 kg |
Shipping volume: | 0.86 m³ |
Product range: | South Europe |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Manifold inlet: | G 2 1/2 |
Manifold outlet: | G 2 1/2 |
Technical | |
---|---|
Maximum flow: | 39 m³/h |
Max flow: | 39 m³/h |
Min flow system: | 5 m³/h |
Max flow system: | 26 m³/h |
Head max: | 41 m |
Number of pumps: | 3 |
Materials | |
---|---|
Manifolds: | Galvanized steel |
Electrical data | |
---|---|
Power (P2) main pump: | 1.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 3x400 V, 50 Hz, PE V |
Start. method: | electronically |
Enclosure class (IEC 34-5): | IP54 |
Tank | |
---|---|
Diaphragm tank: | No |
Product name: | Hydro Multi-E G 3 CR10-04 |
Product No: | 96928800 |
EAN number: | 5700313892075 |
Price: |