Variants Hydro Multi-E G 4 CR03-10
Specifications
Others | |
---|---|
Net weight: | 177 kg |
Shipping volume: | 0.85 m³ |
Product range: | South Europe |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Manifold inlet: | G 21/2 |
Manifold outlet: | G 21/2 |
Technical | |
---|---|
Maximum flow: | 18 m³/h |
Max flow: | 18 m³/h |
Min flow system: | 1.2 m³/h |
Max flow system: | 13.5 m³/h |
Head max: | 61 m |
Number of pumps: | 4 |
Materials | |
---|---|
Manifolds: | Galvanized steel |
Electrical data | |
---|---|
Power (P2) main pump: | 0.75 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 3x400 / 230 V, PE, N V |
Start. method: | electronically |
Enclosure class (IEC 34-5): | IP54 |
Tank | |
---|---|
Diaphragm tank: | No |
Product name: | Hydro Multi-E G 4 CR03-10 |
Product No: | 96928815 |
EAN number: | 5700313892228 |
Price: |