Variants Hydro Multi-E P 3 CR01-07
Specifications
Others | |
---|---|
Net weight: | 120 kg |
Shipping volume: | 0.61 m³ |
Product range: | South Europe |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Manifold inlet: | G 2 |
Manifold outlet: | G 2 |
Technical | |
---|---|
Maximum flow: | 7.2 m³/h |
Max flow: | 7.2 m³/h |
Min flow system: | 0.7 m³/h |
Max flow system: | 4.8 m³/h |
Head max: | 42 m |
Number of pumps: | 3 |
Materials | |
---|---|
Manifolds: | Stainless steel |
Electrical data | |
---|---|
Power (P2) main pump: | 0.37 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 3x400 / 230 V, PE, N V |
Start. method: | electronically |
Enclosure class (IEC 34-5): | IP54 |
Tank | |
---|---|
Diaphragm tank: | No |
Product name: | Hydro Multi-E P 3 CR01-07 |
Product No: | 96928718 |
EAN number: | 5700313891252 |
Price: |