MAGNA

The Grundfos MAGNA circulator pumps are designed for heating and cooling applications in commercial buildings. The pumps are available in both cast-iron and stainless-steel and as twin-head variants. The pumps are maintenance-free due to the canned-rotor type design.

Max flow
61 m³/h
Head max
18 m
Liquid temperature
-10 .. 110 °C
p max
16 bar