• Endsuction close coupled single stage

NBE

Suitable for:
  • Commercial air conditioning
  • Commercial heating
  • Commercial hot water recirculation
  • Commercial water pressure boosting
  • District cooling
  • District heating
  • Drinking water treatment
  • Irrigation
  • Industrial cooling
  • Desalination
  • Industrial heating
  • Machining
  • Process liquids transfer
  • Industrial process water treatment
  • Industrial cleaning process
  • Water distribution
  • Wastewater treatment

End-suction close-coupled pumps according to EN 733 with MGE motor

Max flow
156 m³/h
Head max
69 m
Liquid temperature
-25 .. 120 °C
p max
16 bar