Variants NKG 80-50-200/198 Y1F2AE-SBAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 56 kg |
Gross weight: | 65 kg |
Shipping volume: | 0.383 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Flange standard: | EN 1092-2 |
Pump inlet: | 80 |
Pump outlet: | 50 |
Pressure rating: | PN 16 |
Wear ring(s): | neckring(s) |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 80.2 m³/h |
Rated head: | 45.1 m |
Actual impeller diameter: | 198 mm |
Impeller nom: | 200 mm |
Primary shaft seal: | BAQE |
Shaft diameter: | 24 mm |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | Y1 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM A48-30 B |
Material code: | A |
Rubber: | EPDM |
Code for rubber: | E |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Electrical data | |
---|---|
Power (P2) required by pump: | 15 kW |
Lubricant type: | Grease |
Product name: | NKG 80-50-200/198 Y1F2AE-SBAQE |
Product No: | 96956786 |
EAN number: | 5700314546847 |
Price: |