Variants FRANKLIN 4"
Specifications
Others | |
---|---|
Net weight: | 7.76 kg |
Installation | |
---|---|
Motor diameter: | 4 inch |
Materials | |
---|---|
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | FRANKLIN |
Phase: | 1 |
Start. method: | direct-on-line |
Product name: | FRANKLIN 4" |
Product No: | 96011070 |
EAN number: | 5700391503979 |
Price: |