Variants RC 8-7 A-W-I-C
Specifications
Others | |
---|---|
Net weight: | 27 kg |
Gross weight: | 51 kg |
Pump liquid: | R717 |
Liquid | |
---|---|
Pumped liquid: | R717 (NH3) |
Liquid temperature range: | -55 .. 40 °C |
Selected liquid temperature: | -10 °C |
Density: | 652.1 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 25 bar |
Flange standard: | Welding into piping, top suc. |
Pump inlet: | 60.3X2.9 |
Pump outlet: | 48.3X2.6 |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 8 m³/h |
Rated head: | 39.7 m |
Stages: | 7 |
Impellers: | 7 |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | I |
Rubber: | Neoprene (Chloroprene) |
Code for rubber: | C |
Electrical data | |
---|---|
Power input - P1: | 2.25 kW |
Rated power - P2: | 1.35 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230 V |
Rated current: | 7.1 A |
Cos phi - power factor: | 0.85-0.80 |
Rated speed: | 3500 rpm |
Enclosure class (IEC 34-5): | IP66 |
Insulation class (IEC 85): | F |
Product name: | RC 8-7 A-W-I-C |
Product No: | 96933974 |
Price: |