Variants CRN 3-2 A-CX-T-E-HQQE
Specifications
Others | |
---|---|
Net weight: | 11.1 kg |
Gross weight: | 16.1 kg |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 120 °C |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 120 °C |
: | 25 bar / -20 °C |
Type of connection: | TriClamp |
Size of inlet connection: | DN 32 |
Size of outlet connection: | DN 32 |
Flange size for motor: | 56C |
Connect code: | CX |
Technical | |
---|---|
Pump speed on which pump data are based: | 3425 rpm |
Rated flow: | 3.5 m³/h |
Rated head: | 13.6 m |
Maximum head: | 19.2 m |
Head max: | 19.2 m |
Stages: | 3 |
Impellers: | 2 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQE |
Approvals on nameplate: | ANSI/NSF61 |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | T |
Code for rubber: | E |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 3-2 A-CX-T-E-HQQE |
Product No: | 96943737 |
EAN number: | 5700314312732 |
Price: |