Variants NBG 65-40-200/198 A-F2-N-BAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 63 kg |
Gross weight: | 80 kg |
Shipping volume: | 0.315 m³ |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 65 |
Pump outlet: | DN 40 |
Pressure rating: | PN 16 |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1410 rpm |
Rated flow: | 24.8 m³/h |
Rated head: | 9.6 m |
Actual impeller diameter: | 198 mm |
Impeller nom: | 200 mm |
Primary shaft seal: | BAQE |
Shaft diameter: | 24 mm |
Secondary shaft seal: | NONE |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4408 |
: | ASTM CF8M |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4408 |
: | ASTM CF8M |
Material code: | N |
Wear ring mat.: | PTFE / HY22 |
Electrical data | |
---|---|
Motor type: | 90S |
IE Efficiency class: | IE1 |
Rated power - P2: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-420Y V |
Rated current: | 4,85-4,45/2,80-2,55 A |
Rated speed: | 1425 rpm |
Efficiency: | IE1 76,5% |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 96382642 |
Mount. design. acc. IEC 34-7: | IM B5 |
Lubricant type: | Grease |
Product name: | NBG 65-40-200/198 A-F2-N-BAQE |
Product No: | 96928348 |
EAN number: | 5700313881727 |
Price: |