- Max flow
- 9 m³/h
- Head max
- 230 m
- Liquid temperature
- 0 .. 35 °C
Get a reliable water supply with the SQ submersible pump
The Grundfos SQ is a compact 3” multistage centrifugal pump, which can be installed in boreholes that are 3” or larger. Featuring built-in electronics, it is simple to install and operate and guarantees a reliable water supply at all times. The SQ submersible groundwater pumps are equipped with permanent magnet motors and can supply pump heads up to 200 m.
The single high-speed SQ submersible groundwater pump is suitable for both continuous and intermittent operation for a variety of applications, including domestic water supply, small water works, irrigation and groundwater lowering.
Films
Soft start built-in
See how soft start-up of the SQ and SQE pump reduces the electrical and mechanical load, benefitting installers and homeowners in many ways.
Dry running protection built-in
See how protecting the SQ and SQE pump from dry running maximises the well capacity, increases reliability and ensures a long pump lifetime.