- Max flow
- 394 m³/h
- Head max
- 67 m
- Liquid temperature
- -40 .. 150 °C
- p max
- 16 bar
Grundfos TP/TPE pumps are robust, reliable and low on energy
Grundfos TP/TPE pumps are a robust and reliable range of single-stage, in-line centrifugal pumps with a mechanical shaft seal. One of its most characteristic features is the close-coupled design, which means the pump and motor are separate units – securing a high tolerance of impurities in the pumped liquid. The motors are either mains-operated or electronically speed-controlled.
TP/TPE pumps are an efficient choice for heating, air-conditioning, cooling and water supply systems or industrial processes. Look forward to a long pump lifetime with minimal wear and tear and energy savings of up to 50 %.
See what customers say about this product range
When Grundfos is a part of the solution, you get reduced energy consumption, increased comfort and unsurpassed operational reliability. Read our customers' own stories about how they benefit from the Grundfos approach to intelligence, water and energy.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.