• Submersible wastewater pumps

Unilift KP

Grundfos UNILIFT KP are stainless-steel submersible pumps designed for pumping non-aggressive water and grey wastewater such as drainage and domestic effluents with particles up to 10 mm. The pump can be used as a portable unit or stationary installation inside and outside buildings.

Max flow
4 l/s
Head max
10 m
Liquid temperature
0 .. 50 °C