UPS

UPS is a three-speed circulator pump designed for heating and air-conditioning systems and is also used for central and district heating systems. The pump provides reliable and maintenance-free operation.

Max flow
65 m³/h
Head max
13 m
Liquid temperature
-10 .. 120 °C
p max
10 bar