MIXIT atjauninājumi
MIXIT ir aprīkots ar vairākām funkcijām. Dažas no tām ir iebūvētas kā daļa no pamata piedāvājuma, bet citas tiek nodrošinātas kā atjauninājumi, kurus var instalēt neatkarīgi. Tabulā ir sniegts pārskats par funkcijām un to, kas ir iekļauts dažādos uzlabojumos.
Get more from your MIXIT with a software upgrade
MIXIT comes with a free monitoring solution that can be connected to Grundfos BuildingConnect or your existing BMS system, to give you full overview of your system. MIXIT comes with a free solution providing you the most basic data, but if you want the full overview of performance, all you need to do, is to upgrade the software package. See the different opportunities in the overview.
The Grundfos MIXIT and MAGNA3/TPE3 work seamlessly together, and commissioning is fast and easy using the Grundfos GO Remote app. The app guides you step-by-step through the setup and you’ll have your mixing loops up and running in no time at all. And with an upgrade to your BuildingConnect, you can monitor every aspect of your installation and optimise along the way.

Take our free Ecademy MIXIT course
In Mixing Loops and the MIXIT solution, you’ll learn more about mixing loops and the benefits of using MIXIT for your mixing loops. We’ll give you a detailed look at the MIXIT solution and insight into how it will save you up to 50% of the time of a normal commissioning. Take the free course today. You can even test your knowledge and print a certificate at the end.
Want to learn more about MIXIT?
MIXIT simplifies your mixing loop solutions, making designing, commissioning and maintenance easy and intuitive. Want to take a deep dive? Visit the MIXIT range page for whitepapers, cases and more.
Want more information about MIXIT?
Do you have further questions about MIXIT or want help developing a MIXIT application? Just fill out the form and one of our experts will get back to you shortly.
Kļūstiet par speciālistu tikai ar dažiem klikšķiem
Ietaupiet laiku ikdienas darbā, uzlabojot savas prasmes, zināšanas un uzņēmējdarbību ar tiešsaistes apmācības platformas ECADEMY palīdzību.
Uzklikšķiniet uz tālāk norādītā kursa, lai uzreiz sāktu apmācību.
Kā varam jums palīdzēt?
Neatkarīgi no tā, vai vēlaties iegādāties produktu vai vienkārši meklējat Grundfos eksperta padomu, mēs esam vairāk nekā priecīgi palīdzēt jums maksimāli izmantot sūkņa risinājumu! Sazinieties, ja jums nepieciešams atbalsts.