Perfect Water Pressure

Deliver perfect water pressure to your taps, showers and sprinklers all at once with our water pressure booster pumps.  

Get perfect water pressure for greater home comfort  

The solution to water pressure problems in your home? Replace your old water pump with our water pressure booster pump. Doing this ensures constant water flow through your pipes all day, every day. Even if you’re using multiple taps at the same time, you won’t experience any annoying pressure fluctuations. 

Why choose a water pressure booster pump from Grundfos? 

Up to 8 taps and 3 floors​

of perfect water pressure ​

 

44 dB (A)

even quieter than a silent dishwasher

Save up to 40%

on your energy consumption compared to traditional booster pumps

What can the right water pressure booster pump do for you?

Perfect water pressure can enhance your home in many ways. Imagine no more low pressure or sudden water pressure drops when you use multiple taps or showers – and forget about noisy water systems in the background. Installing our water pressure booster pump is a great way to get silent and constant water pressure flow through your home. And if you’re looking to improve your garden irrigation system, a booster pump can also help increase water pressure. 

Up to 8 taps and 3 floors

Get stronger, more consistent water pressure every time from up to 8 taps and 3 floors simultaneously. 

NOTE: Tap flow rates vary significantly depending on the type and geography. 

Lower noise levels

After installing our water pressure booster, you won’t even notice it’s there. Experience one of the world’s quietest pressure booster at 44 dB(A), ensuring quiet and smooth operation and high comfort in the home environment.

Minimal energy use

Replace your old water pressure booster and give your home maximum energy efficiency. Save up to 40% on your energy consumption and enjoy a cozier, greener living space. 

Choose the right water pressure booster pump

Provide a few conditions about your home and living situation, and we will then recommend pump solutions that fit your needs. You can also choose to find a professional installer to get help with selection, purchase and installation.

Grundfos SCALA2

Explore our SCALA2 water pressure booster pump. With its intelligent pump control, this fully integrated water booster pump adjusts performance to your home's demand. The SCALA2 is a compact, all-in-one solution – and it’s one of the silent boosters in its class.

Intelligent pump control

The SCALA2 intelligently adjusts its speed to align with your preferred home water pressure for maximum comfort.  

Low noise

The quality materials in the SCALA2 ensure long-term pressure and the lowest noise levels in its class.

All-in-one solution

SCALA2 features a pump, motor, tank, sensor, drive and non-return valve in one compact unit.

Energy efficient

The motor in the pump adapts its speed to system demand in real-time, delivering the right flow of water to taps and showerheads only when it’s needed. It slows down during low demand and speeds up during high demand, minimising energy overconsumption whilst saving costs.

Smooth operation

The SCALA2 is protected against overheating, leakages in the systems, and blockages, ensuring smooth operation day and night.

Dimensions

Length: 40.3 cm, height: 30.2 cm, width: 19.3 cm and weight: 10 kg

Note: dimensions are indicative for pump type – but may vary on different models

Our most popular water booster pumps

"Grundfos is a very quiet pump compared to my old pump. I install it on my roof but I can hardly hear it."

Haris, homeowner, Malaysia 

Get more than perfect water pressure in your home 

Most homeowners don’t know easy it is to get the perfect home. With our help, you can upgrade your water systems hassle-free. Take a look at all the possibilities to improve your home below.