Variants HUBA, differential pressure sensor kit
Specifications
Others | |
---|---|
Type: | 692 |
Electrical data | |
---|---|
Enclosure class (IEC 34-5): | IP65 |
Length of cable: | 1.5 m |
Signal: | 4 - 20 mA |
Product name: | HUBA, differential pressure sensor kit |
Product No: | 485445 |
EAN number: | 5700392167279 |
Price: |