Variants ALPHA+ 25-60 B 180
Specifications
Others | |
---|---|
Net weight: | 2.9 kg |
Gross weight: | 3.1 kg |
Shipping volume: | 0.004 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 2 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Maximum operating pressure: | 10 bar |
Pipe connection: | G 1 1/2 |
Pressure rating: | PN 10 |
Port-to-port length: | 180 mm |
Technical | |
---|---|
Head max: | 60 dm |
TF class: | 110 |
Approvals on nameplate: | VDE,GS,B,CE |
Materials | |
---|---|
Pump housing: | Bronze |
: | DIN W.-Nr. 2.1176.01 |
Impeller: | Composite, PES |
Controls | |
---|---|
Pos term box: | 9H |
Electrical data | |
---|---|
Power input - P1: | 35 .. 90 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Maximum current consumption: | 0.21 .. 0.4 A |
Capacitor size - run: | 2.5 µF |
Enclosure class (IEC 34-5): | IP42 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | Impedance protected |
Product name: | ALPHA+ 25-60 B 180 |
Product No: | 59736536 |
EAN number: | 5700395840773 |
Price: |