Variants CHI 15-30 A-W-G-BAQE
Specifications
Others | |
---|---|
Net weight: | 34.5 kg |
Gross weight: | 38 kg |
Shipping volume: | 0.075 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -15 .. 40 °C |
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 10 bar / 70 °C |
Pipe connection: | Rp 2 / G 2 |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 17 m³/h |
Rated head: | 33 m |
Maximum head: | 41 m |
Head max: | 41 m |
Impeller 130 mm: | 3 |
Impeller 98 mm: | 0 |
Primary shaft seal: | BAQE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Material code: | G |
Electrical data | |
---|---|
Power input - P1: | 2776 W |
P2: | 2420 W |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200-220/346-380 V |
Rated current: | 13/7.5 A |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Thermal protec: | internal |
Product name: | CHI 15-30 A-W-G-BAQE |
Product No: | 4R523230 |
EAN number: | 5700831755012 |
Price: |