Variants CHI 4-20 A-W-G-BUBE
Specifications
Others | |
---|---|
Net weight: | 9.6 kg |
Gross weight: | 12 kg |
Shipping volume: | 0.054 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -15 .. 40 °C |
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 10 bar / 110 °C |
Pipe connection: | Rp 1 1/4/G 1 1/4 |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 4.5 m³/h |
Rated head: | 15 m |
Maximum head: | 20 m |
Head max: | 20 m |
Impeller 90 mm: | 2 |
Primary shaft seal: | BUBE |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Material code: | G |
Electrical data | |
---|---|
Power input - P1: | 590 W |
P2: | 395 W |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200/346 V |
Rated current: | 2.8/1.6 A |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Product name: | CHI 4-20 A-W-G-BUBE |
Product No: | 4J553262 |
EAN number: | 5708601044434 |
Price: |