Variants CHK 4-30/2 A-W-A-AUUV
Specifications
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 8 bar |
Pump outlet: | Rp 3/4 |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 5 m³/h |
Rated head: | 11 m |
Stages: | 3 |
Impellers: | 2 |
Primary shaft seal: | AUUV |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | ASTM 25 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Power input - P1: | 374 W |
P2: | 375 W |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 2.0/1.1 A |
Starting current: | 11.4/6.6 A |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Product name: | CHK 4-30/2 A-W-A-AUUV |
Product No: | 44511132 |
Price: |