Variants DNM 65-200/187 A-F-A-BBUE
Specifications
Others | |
---|---|
Net weight: | 60 kg |
Gross weight: | 83 kg |
Shipping volume: | 0.168 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 140 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 10 bar / 140 °C |
: | 16 bar / 100 °C |
Flange standard: | DIN |
Pump inlet: | DN 80 |
Pump outlet: | DN 65 |
Pressure rating: | PN 16 |
Flange size for motor: | F130 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1430 rpm |
Rated flow: | 50 m³/h |
Rated head: | 10 m |
Actual impeller diameter: | 187 mm |
Impeller nom: | 200 mm |
Primary shaft seal: | BBUE |
Pump No: | 470650D6 |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 100LB |
Rated power - P2: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 D V |
Rated current: | 5.3 A |
Starting current: | 520-570 % |
Cos phi - power factor: | 0.80-0.73 |
Rated speed: | 1420-1440 rpm |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 86815908 |
Product name: | DNM 65-200/187 A-F-A-BBUE |
Product No: | 470669D6 |
EAN number: | 5700391964794 |
Price: |