Variants JP 6 B-B-CVBP
Specifications
Others | |
---|---|
Net weight: | 11.8 kg |
Gross weight: | 12.7 kg |
Shipping volume: | 0.026 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 55 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Maximum operating pressure: | 6 bar |
Technical | |
---|---|
Maximum head: | 50 m |
Head max: | 50 m |
Primary shaft seal: | CVBP |
Pump version: | B |
Model: | D |
Ejector valve: | yes |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | B |
Controls | |
---|---|
Presscontrol: | without press control |
Switch: | on/off switch included |
Electrical data | |
---|---|
Power input - P1: | 1400 W |
Phase: | 1 |
Capacitor size - run: | 25 µF/400 V |
Enclosure class (IEC 34-5): | IP44 |
Insulation class (IEC 85): | F |
Type of cable plug: | DK |
Cable: | Y |
Product name: | JP 6 B-B-CVBP |
Product No: | 46811001 |
EAN number: | 5700392809094 |
Price: |