Variants LP 100-160/168 A-F-A-RUUE
Specifications
Others | |
---|---|
Net weight: | 192 kg |
Gross weight: | 233 kg |
Shipping volume: | 0.37 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 90 °C |
Flange standard: | DIN |
Pipe connection: | DN 100 |
Pressure rating: | PN 16 |
Flange size for motor: | F300 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2950 rpm |
Rated flow: | 100 m³/h |
Rated head: | 34 m |
Actual impeller diameter: | 168 mm |
Impeller nom: | 160 mm |
Primary shaft seal: | RUUE |
Pump No: | 48030055 |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35-40 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | MMG160M |
Rated power - P2: | 15 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 47.1/27.2 A |
Starting current: | 730-730 % |
Cos phi - power factor: | 0.90-0.90 |
Rated speed: | 2927-2927 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 81805626 |
Product name: | LP 100-160/168 A-F-A-RUUE |
Product No: | 48039455 |
Price: |