Variants LPDE 80-200/202 A-F-A-AUUE
Specifications
Others | |
---|---|
Net weight: | 188 kg |
Gross weight: | 224 kg |
Shipping volume: | 0.92 m³ |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 90 °C |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 90 °C |
Flange standard: | DIN |
Pipe connection: | DN 80 |
Pressure rating: | PN 16 |
Flange size for motor: | FF265 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2905 rpm |
Rated flow: | 33 m³/h |
Rated head: | 40.8 m |
Actual impeller diameter: | 202 mm |
Impeller nom: | 200 mm |
Primary shaft seal: | AUUE |
Pump No: | 480000E8 |
Pump version: | A |
Model: | D |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35-40 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 132SC |
Phase: | 3 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85557722 |
Product name: | LPDE 80-200/202 A-F-A-AUUE |
Product No: | 480054E8 |
Price: |