Variants MS6T60
Specifications
Others | |
---|---|
Net weight: | 38 kg |
Liquid | |
---|---|
Max liquid t at 0.15 m/sec: | 60 °C |
Installation | |
---|---|
Maximum ambient pressure: | 60 bar |
Staybolt: | 1/2" UNF |
Technical | |
---|---|
Shaft seal for motor: | CER/CARBON |
Approvals on nameplate: | CE |
Materials | |
---|---|
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | MS6 |
Rated power - P2: | 5.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200 V |
Voltage tolerance: | +6/-10 % |
Rated current: | 27.1 A |
Starting current: | 600 % |
Cos phi - power factor: | 0.82 |
Rated speed: | 2900 rpm |
Rated full-load torque: | 18 Nm |
Locked-rotor torque: | 210 % |
Breakdown torque: | 290 % |
Moment of inertia: | 0.0039 kg m² |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Built-in temp. transmitter: | yes |
Winding resistance: | 0.475 ohm |
Product name: | MS6T60 |
Product No: | 78095841 |
EAN number: | 5700837484718 |
Price: |