Variants MS6000R
Specifications
Others | |
---|---|
Net weight: | 40 kg |
Installation | |
---|---|
Maximum ambient pressure: | 60 bar |
Motor diameter: | 6 inch |
Staybolt: | 1/2"UNF |
Technical | |
---|---|
Shaft seal for motor: | SIC/SIC |
Approvals on nameplate: | CE,GOST2 |
Model: | B |
Materials | |
---|---|
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4539 |
: | AISI 904 L |
Electrical data | |
---|---|
Motor type: | MS6000 |
Rated power - P2: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200 V |
Voltage tolerance: | +6/-10 % |
Rated current: | 35 A |
Starting current: | 450 % |
Cos phi - power factor: | 0.80 |
Rated speed: | 2860 rpm |
Rated full-load torque: | 25 Nm |
Locked-rotor torque: | 180 % |
Breakdown torque: | 260 % |
Moment of inertia: | 0.0048 kg m² |
Axial load max: | 2000 kN |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Built-in temp. transmitter: | yes |
Winding resistance: | 0.463 ohm |
Product name: | MS6000R |
Product No: | 78097612 |
EAN number: | 5700390615093 |
Price: |