Variants NBGE 80-50-250/221 S2AE2DBQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 83.3 kg |
Gross weight: | 96.2 kg |
Shipping volume: | 0.218 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 50 °C |
Maximum operating pressure: | 16 bar |
Pipe connection standard: | AS2129 table E |
Size of inlet connection: | DN 80 |
Size of outlet connection: | DN 50 |
Pipe connection standard: | AS2129 table E |
Pressure rating for connection: | PN 16 |
Pump housing with feet: | Yes |
Support block: | N |
Connect code: | E2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1400 rpm |
Rated flow: | 34.2 m³/h |
Rated head: | 13 m |
Actual impeller diameter: | 221 mm |
Nominal impeller diameter: | 250 |
Shaft seal arrangement: | Single |
Shaft diameter: | 32 mm |
Code for shaft seal: | BQQE |
Curve tolerance: | ISO9906:2012 3B2 |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM class 35 |
Wear ring: | Bronze |
Impeller: | Bronze |
: | CuSn10-C |
Shaft: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Material code: | D |
Code for rubber: | E |
Controls | |
---|---|
Control panel: | HMI300 - Advanced |
Function Module: | FM300 - Advanced |
Frequency converter: | Built-in |
Pressure sensor: | Y |
Electrical data | |
---|---|
IE Efficiency class: | IE5 |
Rated power - P2: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-500 V |
Rated current: | 4.30-3.60 A |
Cos phi - power factor: | 0.90-0.82 |
Rated speed: | 180-2200 rpm |
Efficiency: | 89.1% |
Motor efficiency at full load: | 89.1 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | ELEC |
Motor No: | 98971264 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Type of pressure sensor: | Pressure transducer w. solenoi |
Product name: | NBGE 80-50-250/221 S2AE2DBQQE |
Product No: | 99248616 |
EAN number: | 5712609508102 |
Price: |