Variants NP 100-65-200/210 A-F-A-BUUE
Specifications
Others | |
---|---|
Net weight: | 308 kg |
Gross weight: | 343 kg |
Shipping volume: | 0.284 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -5 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 10 bar / 120 °C |
: | 16 bar / 80 °C |
Flange standard: | DIN |
Pump inlet: | DN 100 |
Pump outlet: | DN 65 |
Pressure rating: | PN 16 |
Flange size for motor: | F350 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2960 rpm |
Rated flow: | 115 m³/h |
Rated head: | 57 m |
Actual impeller diameter: | 210 mm |
Impeller nom: | 200 mm |
Primary shaft seal: | BUUE |
Pump No: | 47000058 |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 25 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | MMG200LA |
Rated power - P2: | 30 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 D/660-690 Y V |
Rated current: | 53.0/30.5 A |
Starting current: | 740 % |
Cos phi - power factor: | 0.90 |
Rated speed: | 2950 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83315432 |
Product name: | NP 100-65-200/210 A-F-A-BUUE |
Product No: | 47009558 |
EAN number: | 5700390470135 |
Price: |