Variants CRE 32-3 F-F-A-E-HQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 145 kg |
Gross weight: | 196 kg |
Config. file no: | 99059296 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -30 .. 150 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 150 °C |
: | 25 bar / -30 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 65 |
Size of outlet connection: | DN 65 |
Flange size for motor: | FF300 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 3529 rpm |
Rated flow: | 36 m³/h |
Rated head: | 66 m |
Maximum head: | 85.4 m |
Head max: | 85.4 m |
Stages: | 3 |
Impellers: | 3 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | F |
Model: | B |
Materials | |
---|---|
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRE 32-3 F-F-A-E-HQQE |
Product No: | 99255686 |
EAN number: | 5713826078447 |
Price: |