Variants NB 250-350/318 A-F1-A-BQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 934 kg |
Gross weight: | 1030 kg |
Shipping volume: | 2.11 m³ |
Liquid | |
---|---|
Liquid temperature range: | -25 .. 120 °C |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 10 bar |
Pump inlet: | DN 300 |
Pump outlet: | DN 250 |
Pressure rating: | PN 10 |
Connect code: | F1 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1482 rpm |
Rated flow: | 1000 m³/h |
Rated head: | 15 m |
Actual impeller diameter: | 318 mm |
Impeller nom: | 350 mm |
Primary shaft seal: | BQQE |
Shaft diameter: | 48 mm |
Secondary shaft seal: | NONE |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM A48-30 B |
Material code: | A |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 55 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 100-93,0/58,0-54,0 A |
Rated speed: | 1480 rpm |
Efficiency: | IE3 94,6% |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 99262817 |
Mount. design. acc. IEC 34-7: | IM B35 |
Lubricant type: | Grease |
Product name: | NB 250-350/318 A-F1-A-BQQE |
Product No: | 99256640 |
EAN number: | 5713826092900 |
Price: |