Variants NB 32-200.1/200 A-F2-A-BAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.58 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 87 kg |
Gross weight: | 104 kg |
Shipping volume: | 0.315 m³ |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 50 |
Pump outlet: | DN 32 |
Pressure rating: | PN 16 |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2962 rpm |
Rated flow: | 19.3 m³/h |
Rated head: | 45 m |
Actual impeller diameter: | 200 mm |
Impeller nom: | 200.1 mm |
Primary shaft seal: | BAQE |
Shaft diameter: | 24 mm |
Secondary shaft seal: | NONE |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM A48-30 B |
Material code: | A |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 5.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 10,4-9,40/6,00-5,40 A |
Rated speed: | 2950 rpm |
Efficiency: | IE3 89,2% |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83U15217 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Lubricant type: | Grease |
Product name: | NB 32-200.1/200 A-F2-A-BAQE |
Product No: | 99257040 |
EAN number: | 5713826100995 |
Price: |