Variants NB 80-400/365 AE-F2-R-BQQV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.44 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 338 kg |
Gross weight: | 370 kg |
Shipping volume: | 0.951 m³ |
Liquid | |
---|---|
Liquid temperature range: | -10 .. 90 °C |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 100 |
Pump outlet: | DN 80 |
Pressure rating: | PN 16 |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1470 rpm |
Rated flow: | 124.5 m³/h |
Rated head: | 39.7 m |
Actual impeller diameter: | 365 mm |
Impeller nom: | 400 mm |
Primary shaft seal: | BQQV |
Shaft diameter: | 42 mm |
Secondary shaft seal: | NONE |
Pump version: | AE |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4517 |
: | ASTM CD4MCuN |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4517 |
: | ASTM CD4MCuN |
Material code: | R |
Wear ring mat.: | PTFE / HY22 |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 22 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 42,5-40,5/24,6-23,6 A |
Rated speed: | 1470 rpm |
Efficiency: | IE3 93,0% |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 99032196 |
Mount. design. acc. IEC 34-7: | IM B35 |
Lubricant type: | Grease |
Product name: | NB 80-400/365 AE-F2-R-BQQV |
Product No: | 99249731 |
EAN number: | 5712609528506 |
Price: |