Variants NBG 50-32-160/139 A-F2-B-BQQV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.59 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 51 kg |
Gross weight: | 61 kg |
Shipping volume: | 0.178 m³ |
Liquid | |
---|---|
Liquid temperature range: | -10 .. 90 °C |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 50 |
Pump outlet: | DN 32 |
Pressure rating: | PN 16 |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2840 rpm |
Rated flow: | 22.6 m³/h |
Rated head: | 19.1 m |
Actual impeller diameter: | 139 mm |
Impeller nom: | 160 mm |
Primary shaft seal: | BQQV |
Shaft diameter: | 24 mm |
Secondary shaft seal: | NONE |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Bronze |
: | DIN W.-Nr. CuSn10 |
: | ASTM B584-C83600 |
Material code: | B |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Electrical data | |
---|---|
Motor type: | 90L |
IE Efficiency class: | IE1 |
Rated power - P2: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-420Y V |
Rated current: | 7,85-7,20/4,55-4,10 A |
Rated speed: | 2855 rpm |
Efficiency: | IE1 83,5% |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 96382634 |
Mount. design. acc. IEC 34-7: | IM B5 |
Lubricant type: | Grease |
Product name: | NBG 50-32-160/139 A-F2-B-BQQV |
Product No: | 99253065 |
EAN number: | 5713826039813 |
Price: |